Schneider-Electric
 
HMIYMINIO1 picture- web-product-data-sheet
HMIYMINIO1
Digital input/output cards, Harmony iPC, Interface Mini PCIe 16DI/8DO for
Schneider Electric
Characteristics
Main
Range of product Harmony iPC
Product or component type Digital input/output cards
Accessory / separate part categor Connection accessory
Complementary
Accessory / separate part destination Harmony iPC
Integrated connection type Mini PCIe full-size screw terminals2 m cable
Input voltage 0...3 V DC
10...30 V DC
Input current 2.97 mA at 10 V DC
6.35 mA at 20 V DC
Output voltage 5...30 V DC
Range compatibility Harmony iPC
Width 76 mm
Height 81 mm
Depth 36.5 mm
Environment
Ambient air temperature for operation -20…60 °C
Ambient air temperature for storage -40…85 °C
Relative humidity 5…95 % non-condensing
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 23.0 cm
Package 1 Width 37.0 cm
Package 1 Length 15.0 cm
Package 1 Weight 1.5 kg
Unit Type of Package 2 S04
Number of Units in Package 2 3
Package 2 Height 30.0 cm
Package 2 Width 40.0 cm
Package 2 Length 60.0 cm
Package 2 Weight 5.67 kg
Offer Sustainability
REACh Regulation
print REACh Declaration
EU RoHS Directive Not applicable, out of EU RoHS legal scope
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov