Schneider-Electric
 
HMIYMINSL42321 picture- web-product-data-sheet
HMIYMINSL42321
Serial line interface, Harmony iPC, mini PCIe 4xRS232 for
Schneider Electric
Characteristics
Main
Range of product Harmony iPC
Product or component type Serial line interface
Accessory / separate part category Connection accessory
Complementary
Accessory / separate part destination Harmony iPC
Integrated connection type Mini PCIe full-size with 1 SUB-D 32 RS232, transmission rate: 50 bit/s...230.4 kbit/s2 m cable
Input current 500 mA at 3.3 V DC
Range compatibility Harmony iPC
Width 76 mm
Height 81 mm
Depth 38.2 mm
Environment
Ambient air temperature for operation -20…60 °C
Ambient air temperature for storage -40…85 °C
Relative humidity 5…95 % non-condensing
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 5.5 cm
Package 1 Width 16.0 cm
Package 1 Length 23.6 cm
Package 1 Weight 40.0 g
Unit Type of Package 2 S02
Number of Units in Package 2 4
Package 2 Height 15.0 cm
Package 2 Width 30.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 1.748 kg
Offer Sustainability
REACh Regulation
print REACh Declaration
EU RoHS Directive Not applicable, out of EU RoHS legal scope
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov