This Application will be decommissioned as of January 7th 2025

HMIYMINUSB1 |
Schneider-Electric
 
HMIYMINUSB1 picture- web-product-data-sheet
HMIYMINUSB1
USB interface, Harmony iPC, 2xUSB 3.0 for
Schneider Electric
Characteristics
Main
Range of product Harmony iPC
Product or component type USB interface
Accessory / separate part category Connection accessory
Complementary
Accessory / separate part destination HMIBM modular box PC
HMIPSP S-Panel PC performance
Integrated connection type Mini PCIe full-size with 1
Pin header with 1
USB 3.0 port with 2
Range compatibility Harmony iPC
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 1.9 cm
Package 1 Width 3.8 cm
Package 1 Length 8.1 cm
Package 1 Weight 200.0 g
Unit Type of Package 2 S04
Number of Units in Package 2 4
Package 2 Height 30 cm
Package 2 Width 40 cm
Package 2 Length 60 cm
Package 2 Weight 1.035 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
SCIP Number 3fe7d895-f8a3-452a-ad75-1d17e7e6e6eb
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Take-back No