This Application will be decommissioned as of January 7th 2025

HMIYMINVGADVID1 |
Schneider-Electric
 
HMIYMINVGADVID1 picture- web-product-data-sheet
HMIYMINVGADVID1
Interface graphic card, Harmony iPC, Mini PCIe video Full HD with 2VGA + DVI D connectors
Schneider Electric
Characteristics
Main
Range of product Harmony iPC
Product or component type Interface graphic card
Accessory / separate part category Interface
Complementary
Accessory / separate part destination HMIPSP S-Panel PC performance
HMIPSO S-Panel PC
Harmony iPC
HMIBM modular box PC
Integrated connection type Mini PCI Express with 1 DVI-D digital cable1x optional interface
Mini PCI Express with 2 VGA analogue cable1x optional interface
Display resolution 1920 x 1080 pixels full HD
Range compatibility Harmony iPC
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 6.0 cm
Package 1 Width 16.0 cm
Package 1 Length 24.0 cm
Package 1 Weight 200.0 g
Offer Sustainability
REACh Regulation
print REACh Declaration
EU RoHS Directive Not applicable, out of EU RoHS legal scope
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov