Schneider-Electric
 
HMIYMINWIFI2 picture- web-product-data-sheet
HMIYMINWIFI2
Optional interface, Harmony iPC, Wireless LAN Wifi access point+ 2x antenna
Schneider Electric
Characteristics
Main
Range of product Harmony iPC
Product or component type Optional interface
Accessory / separate part category Connection accessory
Complementary
Accessory / separate part destination HMIBSC modular IIoT box core
HMIBM modular box PC
HMIPSP S-Panel PC performance
HMIPSO S-Panel PC
Communication network type Bluetooth
Wi-Fi
Integrated connection type Mini PCIe with 1
Antenna with 2 RP-SMA
Range compatibility Harmony iPC
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 5.500 cm
Package 1 Width 14.000 cm
Package 1 Length 16.000 cm
Package 1 Weight 118.000 g
Unit Type of Package 2 S02
Number of Units in Package 2 4
Package 2 Height 15.000 cm
Package 2 Width 30.000 cm
Package 2 Length 40.000 cm
Package 2 Weight 752.000 g
Offer Sustainability
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov