This Application will be decommissioned as of January 7th 2025

HMIYMMAC1 |
Schneider-Electric
 
HMIYMMAC1 picture- web-product-data-sheet
HMIYMMAC1
power supply module, Harmony iPC, AC for HMIBM
Schneider Electric
Characteristics
Main
Range of product Harmony iPC
Product or component type Power supply module
Accessory / separate part category Electrical accessory
Complementary
Accessory / separate part destination HMIBM modular box PC
HMIDAD Harmony iPC
Input voltage 100...240 V AC at 47...63 Hz
Output voltage 24 V DC
[In] rated current 4.6 A
Associated fuse rating 3.15 A
Net weight 0.8 kg
Environment
Ambient air temperature for operation 0…50 °C
Product certifications cULus
CSA 60950
ATEX
UL 60950
cULus HazLoc Class I Division 2 CSA 22-2 No 213
CE
cULus HazLoc Class I Division 2 ANSI/ISA 12-12-01
IEC Ex hazardous locations 3GD zone 2/22
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 15.000 cm
Package 1 Width 23.500 cm
Package 1 Length 38.000 cm
Package 1 Weight 1.305 kg
Unit Type of Package 2 S04
Number of Units in Package 2 3
Package 2 Height 30.000 cm
Package 2 Width 40.000 cm
Package 2 Length 60.000 cm
Package 2 Weight 3.560 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
SCIP Number 1d4618f5-6af2-476b-9c12-08aec44ed716
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Take-back No