Schneider-Electric
 
HMIYP552PS11 picture- web-product-data-sheet
HMIYP552PS11
Removable protective Sheet HMIPSO W10''
Schneider Electric
Characteristics
Main
Range compatibility Harmony iPC
Product or component type Protective film
Accessory / separate part category Protection accessory
Product compatibility HMIPSO
Accessory / separate part destination Wide 10" S-panel PC
Complementary
Quantity per set Set of 5
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 3.4 cm
Package 1 Width 27.0 cm
Package 1 Length 37.3 cm
Package 1 Weight 274.0 g
Offer Sustainability
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov