Schneider-Electric
 
HMIYP952PS11 picture- web-product-data-sheet
HMIYP952PS11
Removable protective film HMIP/D W19''
Schneider Electric
Characteristics
Main
Range compatibility Harmony iPC
Product or component type Protective film
Accessory / separate part category Protection accessory
Product compatibility HMIP/D
Accessory / separate part destination Modular display
Wide 19" S-panel PC
Complementary
Quantity per set Set of 5
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 3.5 cm
Package 1 Width 37.2 cm
Package 1 Length 59.2 cm
Package 1 Weight 521.0 g
Unit Type of Package 2 S04
Number of Units in Package 2 4
Package 2 Height 30 cm
Package 2 Width 40 cm
Package 2 Length 60 cm
Package 2 Weight 3.254 kg
Offer Sustainability
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov