Schneider-Electric
 
HMIYPA52PS11 picture- web-product-data-sheet
HMIYPA52PS11
Removable protective Sheet HMIP/D W22''
Schneider Electric
Characteristics
Main
Range compatibility Harmony iPC
Product or component type Protective film
Accessory / separate part category Protection accessory
Product compatibility HMIP/D
Accessory / separate part destination Wide 22" modular display
Complementary
Quantity per set Set of 5
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 3.6 cm
Package 1 Width 37.0 cm
Package 1 Length 60.0 cm
Package 1 Weight 710.0 g
Offer Sustainability
EU RoHS Directive Not applicable, out of EU RoHS legal scope
Toxic heavy metal free Yes
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov