This Application will be decommissioned as of January 7th 2025

HMIYPADPSOSTO1 |
Schneider-Electric
 
HMIYPADPSOSTO1 picture- web-product-data-sheet
HMIYPADPSOSTO1
Expansion unit, Harmony iPC, Kit drive mini PCIe for HMIPSO
Schneider Electric
Characteristics
Main
Range of product Harmony iPC
Product or component type Expansion unit
Accessory / separate part category Extension accessory
Complementary
Accessory / separate part destination HMIPSO S-Panel PC
Integrated connection type Mini PCIe
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 5.600 cm
Package 1 Width 16.000 cm
Package 1 Length 23.800 cm
Package 1 Weight 600.000 g
Unit Type of Package 2 S02
Number of Units in Package 2 4
Package 2 Height 15.000 cm
Package 2 Width 30.000 cm
Package 2 Length 40.000 cm
Package 2 Weight 2.400 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
SCIP Number 3fe7d895-f8a3-452a-ad75-1d17e7e6e6eb
REACh Regulation
print REACh Declaration
EU RoHS Directive Not applicable, out of EU RoHS legal scope
Toxic heavy metal free Yes
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Take-back No