Schneider-Electric
 
HMIYPFKT061 picture- web-product-data-sheet
HMIYPFKT061
Fan kit, Harmony iPC, for Panel PC 12"
Schneider Electric
Characteristics
Main
Range of product Harmony iPC
Product or component type Fan kit
Accessory / separate part category Replacement part
Complementary
Accessory / separate part destination 12" Harmony Panel PC
Range compatibility Harmony iPC
Environment
Ambient air temperature for operation 0…50 °C
Ambient air temperature for storage -20…60 °C
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 5.2 cm
Package 1 Width 9.5 cm
Package 1 Length 22.7 cm
Package 1 Weight 194.0 g
Offer Sustainability
EU RoHS Directive Not applicable, out of EU RoHS legal scope
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov