Schneider-Electric
 
HMIYPINSRAM61 picture- web-product-data-sheet
HMIYPINSRAM61
Additional SRAM Vijeo Designer interface for Panel PC 12"
Schneider Electric
Characteristics
Main
Range of product Harmony iPC
Product or component type Interface module
Accessory / separate part category Spare part
Backup type Battery
Complementary
Accessory / separate part destination 12" Harmony Panel PC
Integrated connection type PCI express slot
Power consumption in W 2 W
Memory type 2 MB SRAM
Range compatibility Harmony iPC
Net weight 0.0201 kg
Environment
Ambient air temperature for operation 0…55 °C
Ambient air temperature for storage -20…60 °C
Relative humidity 5…95 % non-condensing
Offer Sustainability
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins