Schneider-Electric
 
HMIYPMKT11 picture- web-product-data-sheet
HMIYPMKT11
Maintenance kit, Harmony iPC, for Panel PC
Schneider Electric
Characteristics
Main
Range of product Harmony iPC
Product or component type Maintenance kit
Accessory / separate part category Maintenance accessory
Complementary
Range compatibility Harmony iPC
Accessory / separate part destination Panel PC - HMIP
Net weight 0.052 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 6.0 cm
Package 1 Width 23.0 cm
Package 1 Length 33.0 cm
Package 1 Weight 351.0 g
Unit Type of Package 2 S02
Number of Units in Package 2 2
Package 2 Height 15.0 cm
Package 2 Width 30.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 702.0 g
Offer Sustainability
EU RoHS Directive Not applicable, out of EU RoHS legal scope
Toxic heavy metal free Yes
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Contractual warranty
Warranty 18 months