Schneider-Electric
 
HMIYPMKTPSO1 picture- web-product-data-sheet
HMIYPMKTPSO1
Harmony iPC, Maintenance kit for HMIPSO
Schneider Electric
Characteristics
Main
Range of product Harmony iPC
Accessory / separate part type Maintenance kit
Accessory / separate part category Maintenance accessory
Complementary
Accessory / separate part destination HMIPSO
Kit composition Screws and dampers for HDD/SDD
Screws and clampers for panel mounting
Power connector and sticker
CFast card pull-out
Bracket for mini PCIe
Screws and dampers for mini PCIe
Rubber for W15" and W19" displays
Back cover screws
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 2.3 cm
Package 1 Width 14.3 cm
Package 1 Length 18.8 cm
Package 1 Weight 300.0 g
Unit Type of Package 2 CAR
Number of Units in Package 2 1
Package 2 Height 4.0 cm
Package 2 Width 15.5 cm
Package 2 Length 39.0 cm
Package 2 Weight 500.0 g
Unit Type of Package 3 S04
Number of Units in Package 3 12
Package 3 Height 30.0 cm
Package 3 Width 40.0 cm
Package 3 Length 60.0 cm
Package 3 Weight 6.0 kg
Offer Sustainability
EU RoHS Directive Not applicable, out of EU RoHS legal scope
Toxic heavy metal free Yes
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov