Schneider-Electric
 
HMIYPMKTPSP1 picture- web-product-data-sheet
HMIYPMKTPSP1
Harmony iPC, Maintenance kit for HMIPSP
Schneider Electric
Characteristics
Main
Range of product Harmony iPC
Accessory / separate part type Maintenance kit
Accessory / separate part category Maintenance accessory
Complementary
Accessory / separate part destination Wide 10" S-panel PC
Wide 15" S-panel PC
Wide 19" S-panel PC
Kit composition Mounting bracket
Screws
Power cord
Cfast card
Sticker sheet
Damper
Rubber
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 4.0 cm
Package 1 Width 15.0 cm
Package 1 Length 39.0 cm
Package 1 Weight 400.0 g
Unit Type of Package 2 S04
Number of Units in Package 2 8
Package 2 Height 30.0 cm
Package 2 Width 40.0 cm
Package 2 Length 60.0 cm
Package 2 Weight 3.9 kg
Offer Sustainability
EU RoHS Directive Not applicable, out of EU RoHS legal scope
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov