Schneider-Electric
 
HMIYPRAM304061 picture- web-product-data-sheet
HMIYPRAM304061
Harmony iPC, RAM expansion DDR3 4 GB for 1 slot for Panle PC 12"
Schneider Electric
Characteristics
Main
Range of product Harmony iPC
Accessory / separate part category Separate parts
Accessory / separate part type Memory expansion
Accessory / separate part designation RAM expansion
Accessory / separate part destination Harmony Panel PC 12"
Memory capacity 4 GB
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 5.000 cm
Package 1 Width 9.500 cm
Package 1 Length 22.500 cm
Package 1 Weight 590.000 g
Offer Sustainability
EU RoHS Directive Not applicable, out of EU RoHS legal scope
Toxic heavy metal free Yes
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov