Schneider-Electric
 
HMIYPRAM3040R1 picture- web-product-data-sheet
HMIYPRAM3040R1
Memory expansion, Harmony iPC, 4 GB DDR3 RAM for Rack PC
Schneider Electric
Characteristics
Main
Range of product Harmony iPC
Accessory / separate part category Separate parts
Product or component type Memory expansion
Memory type RAM
Memory capacity 4 GB
Complementary
Product compatibility HMIRS
HMIRX
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 5.000 cm
Package 1 Width 8.600 cm
Package 1 Length 15.000 cm
Package 1 Weight 53.000 g
Unit Type of Package 2 S02
Number of Units in Package 2 10
Package 2 Height 15.000 cm
Package 2 Width 30.000 cm
Package 2 Length 40.000 cm
Package 2 Weight 859.000 g
Offer Sustainability
EU RoHS Directive Not applicable, out of EU RoHS legal scope
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
California proposition 65 "WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov"
Contractual warranty
Warranty 18 months