Schneider-Electric
HMIYPRAM308061 picture- web-product-data-sheet
HMIYPRAM308061
Harmony iPC, RAM expansion DDR3 8 GB for 1 slot for Panle PC 12"
Schneider Electric
TODAY
NOV 22, 2024
 
 
 
End of Commercialization
DEC 31, 2016
End of Standard Services
DEC 31, 2020
Main
Range of product Harmony iPC
Accessory / separate part category Separate parts
Accessory / separate part type Memory expansion
Accessory / separate part designation RAM expansion
Accessory / separate part destination Harmony Panel PC 12"
Memory capacity 8 GB
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 5.000 cm
Package 1 Width 9.500 cm
Package 1 Length 22.500 cm
Package 1 Weight 689.000 g
Unit Type of Package 2 S02
Number of Units in Package 2 4
Package 2 Height 15.000 cm
Package 2 Width 30.000 cm
Package 2 Length 40.000 cm
Package 2 Weight 3.110 kg