Schneider-Electric
 
HMIYPRAME040R1 picture- web-product-data-sheet
HMIYPRAME040R1
Memory expansion, Harmony iPC, 4 GB ECC RAM for Rack PC server
Schneider Electric
Characteristics
Main
Range of product Harmony iPC
Accessory / separate part category Separate parts
Product or component type Memory expansion
Memory type RAM
Memory capacity 4 GB
Complementary
Product compatibility HMIRSPSXR6S01
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 3.9 cm
Package 1 Width 12.9 cm
Package 1 Length 17.2 cm
Package 1 Weight 500.0 g
Unit Type of Package 2 S01
Number of Units in Package 2 6
Package 2 Height 15.0 cm
Package 2 Width 15.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 3.235 kg
Offer Sustainability
EU RoHS Directive Not applicable, out of EU RoHS legal scope
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
California proposition 65 "WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov"
Contractual warranty
Warranty 18 months