This Application will be decommissioned as of January 7th 2025

HMIYPRAME080R1 |
Schneider-Electric
 
HMIYPRAME080R1 picture- web-product-data-sheet
HMIYPRAME080R1
Memory expansion, Harmony iPC, 8 GB ECC RAM for Rack PC server
Schneider Electric
Characteristics
Main
Range of product Harmony iPC
Accessory / separate part category Separate parts
Product or component type Memory expansion
Memory type RAM
Memory capacity 8 GB
Complementary
Product compatibility HMIRSPSXR6S01
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 3 cm
Package 1 Width 0.4 cm
Package 1 Length 13.3 cm
Package 1 Weight 550 g
Unit Type of Package 2 S01
Number of Units in Package 2 6
Package 2 Height 15 cm
Package 2 Width 15 cm
Package 2 Length 40 cm
Package 2 Weight 3.535 kg
Unit Type of Package 3 P12
Number of Units in Package 3 576
Package 3 Height 80 cm
Package 3 Width 105 cm
Package 3 Length 125 cm
Package 3 Weight 25.013 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
SCIP Number Df644fea-f5fa-4b8a-a06e-76d7dac05fe5
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Take-back No
Contractual warranty
Warranty 18 months