This Application will be decommissioned as of January 7th 2025

HMIYPSOMAC1 |
Schneider-Electric
 
HMIYPSOMAC1 picture- web-product-data-sheet
HMIYPSOMAC1
External power supply module, Harmony iPC, AC / DC adapter for HMIPSO and HMIDAD
Schneider Electric
Characteristics
Main
Range of product Harmony iPC
Product or component type External power supply module
Accessory / separate part category Electrical accessory
Complementary
Accessory / separate part destination HMIDAD Harmony iPC
HMIPSP S-Panel PC performance
HMIPSO S-Panel PC
Input voltage 90...260 V AC at 47...63 Hz
Input current 1600 mA at 100 V AC
Output voltage 24 V DC
[In] rated current 2.62 A
Inrush current 70 A at 230 V AC
Environment
Ambient air temperature for operation 0…70 °C
Ambient air temperature for storage -40…85 °C
Relative humidity 0…95 % non-condensing
Product certifications CE
CSA 60950
cULus
UL 60950
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 3.45 cm
Package 1 Width 5.2 cm
Package 1 Length 11.8 cm
Package 1 Weight 600 g
Unit Type of Package 2 S04
Number of Units in Package 2 3
Package 2 Height 30 cm
Package 2 Width 40 cm
Package 2 Length 60 cm
Package 2 Weight 2.97 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
SCIP Number 1d4618f5-6af2-476b-9c12-08aec44ed716
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Take-back No