Schneider-Electric
 
HMIYPSPMAC1 picture- web-product-data-sheet
HMIYPSPMAC1
External power supply module, Harmony iPC, AC / DC adapter for
Schneider Electric
Characteristics
Main
Range of product Harmony iPC
Product or component type External power supply module
Accessory / separate part category Adaptation accessory
Complementary
Accessory / separate part destination HMIBM modular box PC
HMIDAD Harmony iPC
Input voltage 110...240 V AC at 47...63 Hz
Output voltage 24 V DC
[In] rated current 6.25 A
Range compatibility Harmony iPC
Width 189 mm
Height 89.5 mm
Depth 45.5 mm
Environment
Ambient air temperature for operation 0…70 °C
Ambient air temperature for storage -40…85 °C
Relative humidity 0…95 % non-condensing
Product certifications CE
UL 60950
cULus
CSA 60950
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 15.0 cm
Package 1 Width 23.0 cm
Package 1 Length 37.0 cm
Package 1 Weight 1.589 kg
Unit Type of Package 2 S04
Number of Units in Package 2 3
Package 2 Height 30.0 cm
Package 2 Width 40.0 cm
Package 2 Length 60.0 cm
Package 2 Weight 5.67 kg
Offer Sustainability
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov