Schneider-Electric
 
HMIYPVESA41 picture- web-product-data-sheet
HMIYPVESA41
Mounting kit, Harmony iPC, VESA for HMIBM 4 Slots with HMIDM7/9/A, 4:3 15"/W15"/W19"/W22"
Schneider Electric
Characteristics
Main
Range of product Harmony iPC
Product or component type Mounting kit
Accessory / separate part category Installation accessory
Complementary
Accessory / separate part destination HMIBM modular box PC
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 10.3 cm
Package 1 Width 20.7 cm
Package 1 Length 25.4 cm
Package 1 Weight 800.0 g
Unit Type of Package 2 S04
Number of Units in Package 2 4
Package 2 Height 30 cm
Package 2 Width 40 cm
Package 2 Length 60 cm
Package 2 Weight 3.57 kg
Offer Sustainability
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov