Schneider-Electric
 
HMIYPVESAPSO551 picture- web-product-data-sheet
HMIYPVESAPSO551
Mounting kit, Harmony iPC, VESA for HMIPSO W10
Schneider Electric
Characteristics
Main
Range of product Harmony iPC
Product or component type Mounting kit
Accessory / separate part category Installation accessory
Complementary
Accessory / separate part destination HMIPSO wide 10" S-panel PC
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 9.1 cm
Package 1 Width 14.4 cm
Package 1 Length 27.6 cm
Package 1 Weight 800.0 g
Offer Sustainability
EU RoHS Directive Not applicable, out of EU RoHS legal scope
Toxic heavy metal free Yes
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov