This Application will be decommissioned as of January 7th 2025

HMIYRINSL41 |
Schneider-Electric
 
HMIYRINSL41 picture- web-product-data-sheet
HMIYRINSL41
Serial line interface, Harmony iPC, Kit of 4 additional RS232 for Rack PC 4U
Schneider Electric
Characteristics
Main
Range of product Harmony iPC
Product or component type Serial line interface
Accessory / separate part category Communication accessory
Complementary
Accessory / separate part destination Rack PC
Connector type 2 male SUB-D 9 RS232
Range compatibility Harmony iPC
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 6.0 cm
Package 1 Width 17.8 cm
Package 1 Length 25.0 cm
Package 1 Weight 1.1 kg
Unit Type of Package 2 S02
Number of Units in Package 2 4
Package 2 Height 15.0 cm
Package 2 Width 30.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 4.915 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
SCIP Number 3fe7d895-f8a3-452a-ad75-1d17e7e6e6eb
REACh Regulation
print REACh Declaration
EU RoHS Directive Not applicable, out of EU RoHS legal scope
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Take-back No
Contractual warranty
Warranty 18 months