Schneider-Electric
 
HMIYRMAC21 picture- web-product-data-sheet
HMIYRMAC21
Power supply module, Harmony iPC, Spare single AC 300 W for Rack PC 2U
Schneider Electric
Characteristics
Main
Range of product Harmony iPC
Product or component type Power supply module
Accessory / separate part category Spare part
Complementary
Accessory / separate part destination Rack PC
Power consumption in W 300 W
Range compatibility Harmony iPC
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 11.0 cm
Package 1 Width 18.0 cm
Package 1 Length 24.0 cm
Package 1 Weight 1.8 kg
Offer Sustainability
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
California proposition 65 "WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov"
Contractual warranty
Warranty 18 months