Schneider-Electric
 
HMIYRMAC41 picture- web-product-data-sheet
HMIYRMAC41
Power supply module, Harmony iPC, Spare single AC 500 W for Rack PC 4U
Schneider Electric
Characteristics
Main
Range of product Harmony iPC
Product or component type Power supply module
Accessory / separate part category Spare part
Complementary
Accessory / separate part destination Rack PC
Power consumption in W 500 W
Range compatibility Harmony iPC
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 8.6 cm
Package 1 Width 14 cm
Package 1 Length 15 cm
Package 1 Weight 2.5 kg
Offer Sustainability
EU RoHS Directive Under investigation
Contractual warranty
Warranty 18 months