Schneider-Electric
 
HMIYRMKT2O1 picture- web-product-data-sheet
HMIYRMKT2O1
Harmony iPC, Maintenance kit for Rack PC 2U Optimized
Schneider Electric
Characteristics
Main
Range of product Harmony iPC
Accessory / separate part type Maintenance kit
Accessory / separate part category Maintenance accessory
Complementary
Accessory / separate part destination Harmony rack PC
Kit composition USB cable
Cooling fan
Fan holder
Filter
Screws for motherboard
Screws for hard disk drive
SATA cable
Keys for door
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 7.0 cm
Package 1 Width 18.5 cm
Package 1 Length 22.0 cm
Package 1 Weight 1.2 kg
Unit Type of Package 2 S02
Number of Units in Package 2 2
Package 2 Height 15.0 cm
Package 2 Width 30.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 2.915 kg
Offer Sustainability
EU RoHS Directive Under investigation
Contractual warranty
Warranty 18 months