Schneider-Electric
 
HMIYRMKT2U1 picture- web-product-data-sheet
HMIYRMKT2U1
Harmony iPC, Maintenance kit for Rack PC 2U Universal
Schneider Electric
Characteristics
Main
Range of product Harmony iPC
Accessory / separate part type Maintenance kit
Accessory / separate part category Maintenance accessory
Complementary
Accessory / separate part destination Harmony rack PC
Kit composition USB cable
Cooling fan
Fan holder
Filter
Screws for motherboard
Screws for hard disk drive
SATA cable
Keys for door
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 5.0 cm
Package 1 Width 16.0 cm
Package 1 Length 40.0 cm
Package 1 Weight 1.3 kg
Unit Type of Package 2 S04
Number of Units in Package 2 5
Package 2 Height 30.0 cm
Package 2 Width 40.0 cm
Package 2 Length 60.0 cm
Package 2 Weight 7.67 kg
Offer Sustainability
EU RoHS Directive Not applicable, out of EU RoHS legal scope
California proposition 65 "WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov"
Contractual warranty
Warranty 18 months