Schneider-Electric
 
HMIYSD016C1 picture- web-product-data-sheet
HMIYSD016C1
SD card, Harmony iPC, storage industrial grade 16 GB for HMIBSC
Schneider Electric
Characteristics
Main
Range of product Harmony iPC
Product or component type SD card
Accessory / separate part category Spare part
Accessory / separate part destination HMIBSC Harmony modular IIoT box PC core
Complementary
Data storage equipment 16 GB SD card
Kit composition Screws
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 5.400 cm
Package 1 Width 13.800 cm
Package 1 Length 16.000 cm
Package 1 Weight 64.000 g
Unit Type of Package 2 S02
Number of Units in Package 2 4
Package 2 Height 15.000 cm
Package 2 Width 30.000 cm
Package 2 Length 40.000 cm
Package 2 Weight 597.000 g
Offer Sustainability
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Not applicable, out of EU RoHS legal scope
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov