Schneider-Electric
 
HMIYSD064C1 picture- web-product-data-sheet
HMIYSD064C1
SD card, Harmony iPC, storage industrial grade 64 GB for HMIBSC
Schneider Electric
Characteristics
Main
Range of product Harmony iPC
Product or component type SD card
Accessory / separate part category Spare part
Accessory / separate part destination HMIBSC Harmony modular IIoT box PC core
Complementary
Data storage equipment 64 GB SD card
Kit composition Screws
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 5.5 cm
Package 1 Width 14.0 cm
Package 1 Length 16.0 cm
Package 1 Weight 64.0 g
Unit Type of Package 2 S02
Number of Units in Package 2 4
Package 2 Height 15.0 cm
Package 2 Width 30.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 550.0 g
Offer Sustainability
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Not applicable, out of EU RoHS legal scope
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov