Schneider-Electric
 
HMIYSDD006011 picture- web-product-data-sheet
HMIYSDD006011
SSD disk, Harmony iPC, Flash SDD 60Go Blank for Box, Panel PC 15" and 19"
Schneider Electric
Characteristics
Main
Range of product Harmony iPC
Product or component type SSD disk
Accessory / separate part category Spare part
Accessory / separate part destination 19" Harmony Panel PC
Modular box PC
15" Harmony Panel PC
Complementary
Data storage equipment 60 GB Flash disk SSD MLC for 2000000 h
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 6.0 cm
Package 1 Width 14.0 cm
Package 1 Length 18.5 cm
Package 1 Weight 182.0 g
Unit Type of Package 2 S02
Number of Units in Package 2 2
Package 2 Height 15.0 cm
Package 2 Width 30.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 364.0 g
Offer Sustainability
EU RoHS Directive Not applicable, out of EU RoHS legal scope
Toxic heavy metal free Yes
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Contractual warranty
Warranty 18 months