Schneider-Electric
HMIYSDD06061 picture- web-product-data-sheet
HMIYSDD06061
SSD disk, Harmony iPC, Flash 60Go Blank for Panel PC 12"
Schneider Electric
TODAY
NOV 22, 2024
 
 
 
End of Commercialization
DEC 31, 2016
End of Standard Services
DEC 31, 2020
Main
Range of product Harmony iPC
Product or component type SSD disk
Accessory / separate part category Spare part
Accessory / separate part destination 12" Harmony Panel PC
Complementary
Data storage equipment 60 GB Flash disk SSD MLC for 2000000 h
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 6.000 cm
Package 1 Width 14.000 cm
Package 1 Length 18.600 cm
Package 1 Weight 125.000 g
Unit Type of Package 2 S03
Number of Units in Package 2 16
Package 2 Height 30.000 cm
Package 2 Width 30.000 cm
Package 2 Length 40.000 cm
Package 2 Weight 2.862 kg