Schneider-Electric
HMIYSDD18061 picture- web-product-data-sheet
HMIYSDD18061
SSD disk, Harmony iPC, Flash 120 GB Blank for Panel PC 12"
Schneider Electric
TODAY
NOV 22, 2024
 
 
 
End of Commercialization
DEC 31, 2016
End of Standard Services
MAY 28, 2024
Main
Range of product Harmony iPC
Product or component type SSD disk
Accessory / separate part category Spare part
Accessory / separate part destination 12" Harmony Panel PC
Complementary
Data storage equipment 120 GB Flash disk SSD MLC for 2000000 h
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 6.0 cm
Package 1 Width 14.0 cm
Package 1 Length 18.5 cm
Package 1 Weight 157.0 g