This Application will be decommissioned as of January 7th 2025

HMIYSSDS080S1 |
Schneider-Electric
 
HMIYSSDS080S1 picture- web-product-data-sheet
HMIYSSDS080S1
SSD disk, Harmony iPC, storage 2.5" 128 GB with 5 years manufacturer warranty
Schneider Electric
Characteristics
Main
Range of product Harmony iPC
Product or component type SSD disk
Accessory / separate part category Spare part
Accessory / separate part destination S-Box PC
Rack PC
HMIBM modular box PC
HMIPSO
HMIPSP S-Panel PC performance
Complementary
Data storage equipment 128 GB SSD TLC for 1500000 h
Size 2.5"
Kit composition Screws
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 0.7 cm
Package 1 Width 10.1 cm
Package 1 Length 7 cm
Package 1 Weight 800 g
Unit Type of Package 2 S01
Number of Units in Package 2 8
Package 2 Height 15 cm
Package 2 Width 15 cm
Package 2 Length 40 cm
Package 2 Weight 3.235 kg
Unit Type of Package 3 P12
Number of Units in Package 3 768
Package 3 Height 80 cm
Package 3 Width 105 cm
Package 3 Length 125 cm
Package 3 Weight 255.4 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
SCIP Number Df644fea-f5fa-4b8a-a06e-76d7dac05fe5
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Take-back No
Contractual warranty
Warranty 18 months