This Application will be decommissioned as of January 7th 2025

HMIYYMACWLIOT1 |
Schneider-Electric
 
HMIYYMACWLIOT1 picture- web-product-data-sheet
HMIYYMACWLIOT1
License, Harmony iPC, MacAfee licence to activate white listing on
Schneider Electric
Characteristics
Main
Range of product Harmony iPC
Product or component type License
Complementary
Software function Cyber security
Accessory / separate part destination Harmony iPC
HMIBM
Operating system Windows 10
Range compatibility Harmony iPC
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 5.500 cm
Package 1 Width 13.900 cm
Package 1 Length 16.000 cm
Package 1 Weight 64.000 g
Unit Type of Package 2 S02
Number of Units in Package 2 4
Package 2 Height 15.000 cm
Package 2 Width 30.000 cm
Package 2 Length 40.000 cm
Package 2 Weight 538.000 g
Offer Sustainability
EU RoHS Directive Under investigation