This Application will be decommissioned as of January 7th 2025

HMIZD56 |
Schneider-Electric
 
HMIZD56 picture- web-product-data-sheet
HMIZD56
Installation Gasket for 12.1, Harmony GTU/P6/FP6
Schneider Electric
Characteristics
Main
Range of product Harmony GTU
Harmony P6
Harmony FP6
Product or component type Gasket
Accessory / separate part category Maintenance accessory
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 1.0 cm
Package 1 Width 7.0 cm
Package 1 Length 10.0 cm
Package 1 Weight 20.0 g
Offer Sustainability
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
California proposition 65 "WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov"
Contractual warranty
Warranty 18 months