Schneider-Electric
 
HMIZD56W picture- web-product-data-sheet
HMIZD56W
Installation Gasket for 12w, Harmony GTU/ P6/FP6
Schneider Electric
Characteristics
Main
Range of product Harmony GTU
Harmony P6
Harmony FP6
Product or component type Gasket
Accessory / separate part category Maintenance accessory
Maintenance accessory
Maintenance accessory
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 1 cm
Package 1 Width 7 cm
Package 1 Length 15 cm
Package 1 Weight 20 g
Unit Type of Package 2 BB1
Number of Units in Package 2 10
Package 2 Height 8.6 cm
Package 2 Width 13 cm
Package 2 Length 18 cm
Package 2 Weight 250 g
Unit Type of Package 3 S02
Number of Units in Package 3 40
Package 3 Height 15 cm
Package 3 Width 30 cm
Package 3 Length 40 cm
Package 3 Weight 880 g
Offer Sustainability
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Contractual warranty
Warranty 18 months