|
|
|
HMIZD57
Installation Gasket for 15.0, Harmony GTU/ P6/FP6
|
|
|
|
|
End of Commercialization JUN 30, 2023
|
|
|
|
|
Main
Range of product
|
Harmony GTU
Harmony P6
Harmony FP6
|
Product or component type
|
Gasket
|
Accessory / separate part category
|
Maintenance accessory
|
Packing Units
Unit Type of Package 1
|
PCE
|
Number of Units in Package 1
|
1
|
Package 1 Height
|
1 cm
|
Package 1 Width
|
7 cm
|
Package 1 Length
|
10 cm
|
Package 1 Weight
|
25 g
|
Unit Type of Package 2
|
BB1
|
Number of Units in Package 2
|
10
|
Package 2 Height
|
8.6 cm
|
Package 2 Width
|
13 cm
|
Package 2 Length
|
18 cm
|
Package 2 Weight
|
300 g
|
Unit Type of Package 3
|
S02
|
Number of Units in Package 3
|
40
|
Package 3 Height
|
15 cm
|
Package 3 Width
|
30 cm
|
Package 3 Length
|
40 cm
|
Package 3 Weight
|
1.08 kg
|
Offer Sustainability
SCIP Number
|
F7bde1f0-e6bc-4b91-91d2-88584de513eb
|
REACh Regulation
|
REACh Declaration
|
EU RoHS Directive
|
Pro-active compliance (Product out of EU RoHS legal scope)
|
Mercury free
|
Yes
|
RoHS exemption information
|
Yes
|
China RoHS Regulation
|
China RoHS declaration
|
WEEE
|
The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
|
California proposition 65
|
WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
|
Contractual warranty
|
|