Schneider-Electric
 
HMIZD57W picture- web-product-data-sheet
HMIZD57W
Installation Gasket, Harmony GTU, for Display 15 W
Schneider Electric
Characteristics
Main
Range of product Harmony GTU
Product or component type Gasket
Accessory / separate part category Maintenance accessory
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 9.000 cm
Package 1 Width 13.000 cm
Package 1 Length 18.500 cm
Package 1 Weight 81.000 g
Unit Type of Package 2 S02
Number of Units in Package 2 2
Package 2 Height 15.000 cm
Package 2 Width 30.000 cm
Package 2 Length 40.000 cm
Package 2 Weight 56.000 g
Offer Sustainability
EU RoHS Directive Under investigation