Schneider-Electric
 
HMIZD59W picture- web-product-data-sheet
HMIZD59W
Gasket, Harmony GTU, for Display 19 W
Schneider Electric
Characteristics
Main
Range of product Harmony GTU
Product or component type Gasket
Accessory / separate part category Maintenance accessory
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 1.0 cm
Package 1 Width 27.0 cm
Package 1 Length 18.0 cm
Package 1 Weight 30.0 g
Unit Type of Package 2 BB1
Number of Units in Package 2 2
Package 2 Height 9.0 cm
Package 2 Width 13.0 cm
Package 2 Length 18.5 cm
Package 2 Weight 126.0 g
Unit Type of Package 3 S02
Number of Units in Package 3 4
Package 3 Height 15.0 cm
Package 3 Width 30.0 cm
Package 3 Length 40.0 cm
Package 3 Weight 900.0 g
Offer Sustainability
EU RoHS Directive Under investigation