Schneider-Electric
 
HMIZD65W picture- web-product-data-sheet
HMIZD65W
protective film, Harmony GTU, screen protection sheet, for GTU Display 10W
Schneider Electric
Characteristics
Main
Range compatibility Harmony GTU
Product or component type Protective film
Accessory / separate part category Protection accessory
Product compatibility HMIDT551
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 0.1 cm
Package 1 Width 14.5 cm
Package 1 Length 22.7 cm
Package 1 Weight 80.0 g
Offer Sustainability
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Contractual warranty
Warranty 18 months