Schneider-Electric
 
HMIZECOV1 picture- web-product-data-sheet
HMIZECOV1
Cover, Harmony GTO, 3.5 inch environment HMIGTO
Schneider Electric
Characteristics
Main
Range of product Harmony GTO
Product or component type Cover
Accessory / separate part category Protection accessory
Complementary
Product compatibility HMIGTO1300
HMIGTO1310
Accessory / separate part destination Front panel screen
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 3 cm
Package 1 Width 16 cm
Package 1 Length 19 cm
Package 1 Weight 124 g
Unit Type of Package 2 S02
Number of Units in Package 2 8
Package 2 Height 15 cm
Package 2 Width 30 cm
Package 2 Length 40 cm
Package 2 Weight 1.17 kg
Unit Type of Package 3 PAL
Number of Units in Package 3 120
Package 3 Height 45 cm
Package 3 Width 60 cm
Package 3 Length 80 cm
Package 3 Weight 14.88 kg
Offer Sustainability
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
California proposition 65 "WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov"
Contractual warranty
Warranty 18 months