This Application will be decommissioned as of January 7th 2025

HMIZG51 |
Schneider-Electric
 
HMIZG51 picture- web-product-data-sheet
HMIZG51
Harmony GTO, 3.5 inch installation gasket HMIGTO
Schneider Electric
Characteristics
Main
Range of product Harmony GTO
Accessory / separate part type Seal
Product or component type Gasket
Accessory / separate part category Protection accessory
Complementary
Product compatibility Advanced touch panel
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 0.5 cm
Package 1 Width 9.0 cm
Package 1 Length 10.0 cm
Package 1 Weight 4.0 g
Unit Type of Package 2 S02
Number of Units in Package 2 10
Package 2 Height 15.0 cm
Package 2 Width 30.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 40.0 g
Unit Type of Package 3 PAL
Number of Units in Package 3 120
Package 3 Height 45.0 cm
Package 3 Width 60.0 cm
Package 3 Length 80.0 cm
Package 3 Weight 600.0 g
Offer Sustainability
SCIP Number 3647523b-250a-4687-bcce-2d1cdcab982a
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Contractual warranty
Warranty 18 months