Schneider-Electric
 
HMIZG522 picture- web-product-data-sheet
HMIZG522
Harmony GTO, 5.7 inch installation gasket HMIGTO Stainless
Schneider Electric
Characteristics
Main
Range of product Harmony GTO
Accessory / separate part type Seal
Accessory / separate part category Protection accessory
Product or component type Gasket
Complementary
Product compatibility Advanced touch panel
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 0.5 cm
Package 1 Width 19.5 cm
Package 1 Length 22.0 cm
Package 1 Weight 52.0 g
Offer Sustainability
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Contractual warranty
Warranty 18 months