Schneider-Electric
 
HMIZG54 picture- web-product-data-sheet
HMIZG54
7.0-inch wide & 7.5-inch installation gasket Magelis HMIGTO
Schneider Electric
Characteristics
Main
Range of product Harmony GTO
Accessory / separate part type Seal
Product or component type Gasket
Accessory / separate part category Protection accessory
Complementary
Product compatibility Advanced touch panel
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 1 cm
Package 1 Width 10 cm
Package 1 Length 12 cm
Package 1 Weight 6 g
Unit Type of Package 2 S02
Number of Units in Package 2 100
Package 2 Height 15 cm
Package 2 Width 30 cm
Package 2 Length 40 cm
Package 2 Weight 1.026 kg
Package 3 Height 45.0 cm
Offer Sustainability
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Contractual warranty
Warranty 18 months