This Application will be decommissioned as of January 7th 2025

HMIZG55 |
Schneider-Electric
 
HMIZG55 picture- web-product-data-sheet
HMIZG55
10.4-inch installation gasket Magelis HMIGTO
Schneider Electric
Characteristics
Main
Range of product Harmony GTO
Accessory / separate part type Seal
Product or component type Gasket
Accessory / separate part category Protection accessory
Complementary
Product compatibility Advanced touch panel
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 1 cm
Package 1 Width 9.5 cm
Package 1 Length 12 cm
Package 1 Weight 7 g
Unit Type of Package 2 S02
Number of Units in Package 2 80
Package 2 Height 15 cm
Package 2 Width 30 cm
Package 2 Length 40 cm
Package 2 Weight 986 g
Package 3 Height 15.0 cm
Offer Sustainability
SCIP Number 3647523b-250a-4687-bcce-2d1cdcab982a
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Contractual warranty
Warranty 18 months