Schneider-Electric
 
HMIZG552 picture- web-product-data-sheet
HMIZG552
10.4-inch installation gasket Magelis HMIGTO Stainless
Schneider Electric
Characteristics
Main
Range of product Harmony GTO
Accessory / separate part type Seal
Product or component type Gasket
Accessory / separate part category Protection accessory
Complementary
Product compatibility Advanced touch panel
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 0.5 cm
Package 1 Width 29.5 cm
Package 1 Length 34.0 cm
Package 1 Weight 110.0 g
Unit Type of Package 2 S02
Number of Units in Package 2 10
Package 2 Height 15.0 cm
Package 2 Width 30.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 1.45 kg
Unit Type of Package 3 PAL
Number of Units in Package 3 120
Package 3 Height 45.0 cm
Package 3 Width 60.0 cm
Package 3 Length 80.0 cm
Package 3 Weight 6.6 kg
Offer Sustainability
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Contractual warranty
Warranty 18 months