Schneider-Electric
 
HMIZG562 picture- web-product-data-sheet
HMIZG562
Harmony GTO, 12.1 inch installation gasket HMIGTO Stainless
Schneider Electric
Characteristics
Main
Range of product Harmony GTO
Accessory / separate part type Seal
Accessory / separate part category Protection accessory
Product or component type Gasket
Complementary
Product compatibility Advanced touch panel
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 0.200 cm
Package 1 Width 30.500 cm
Package 1 Length 40.000 cm
Package 1 Weight 125.000 g
Unit Type of Package 2 S03
Number of Units in Package 2 30
Package 2 Height 30.000 cm
Package 2 Width 30.000 cm
Package 2 Length 40.000 cm
Package 2 Weight 4.150 kg
Offer Sustainability
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Contractual warranty
Warranty 18 months