This Application will be decommissioned as of January 7th 2025

HMIZG60W |
Schneider-Electric
 
HMIZG60W picture- web-product-data-sheet
HMIZG60W
protective film, Harmony ST6, Harmony STW6, disposable, dirt resistant and uv protection sheet (1 sheet /set) for 4" wide screen
Schneider Electric
Characteristics
Main
Product or component type Protective film
Accessory / separate part category Protection accessory
Product compatibility Touch panel
Accessory / separate part destination 4"W touch panel display
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 1.0 cm
Package 1 Width 8.0 cm
Package 1 Length 10.0 cm
Package 1 Weight 20.0 g
Unit Type of Package 2 S02
Number of Units in Package 2 10
Package 2 Height 15.0 cm
Package 2 Width 30.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 515.0 g
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Take-back No